SMINIMILL

Starting at $42,995.00

Vertical Machining Center; 16" x 12" x 10" (406 x 305 x 254 mm), 40 taper, 15 hp (11.2 kW) vector drive, 10,000 rpm, 1200 ipm (30.5 m/min) rapids, high-speed 10-station automatic tool changer, coolant pump, power-failure detection module, 1 GB program memory, 15" color LCD monitor, USB port, memory lock keyswitch, and rigid tapping. Three-phase power only.

$1,298 / mo.
Total Price:

Standard Features

Tool Changer
  • 10-Station Automatic Tool Changer
Spindle Upgrade >
  • 10,000-rpm Spindle, 40 taper, belt drive, 15 hp (11.2 kW) vector drive
Options Upgrade >
  • Coolant Pump Kit, 1/4 hp (186 W), 40-gallon (151 liter) tank; includes coolant level sensor.
  • Lifting Provision; built-in attachment points for lifting the machine
  • Work Light
Control Options Upgrade >
  • Standard Program Memory, 1 GB
  • Ethernet Interface
  • HaasConnect: Remote monitoring of your Haas machine. Requires the machine to be connected to the Internet.
  • Media Display M-Code; M-130 is used within an NC program to call up media files (images, videos, PDF files) from memory and display them on the control screen as the program runs. NextGen Control only.
  • Rigid Tapping
Accessories Upgrade >
  • Convenience Package, includes front work table and storage shelf, toolholder vise, side rack, and toolholder tray.
Warranty Upgrade >
  • 1-Year Standard Warranty

Through-Spindle Coolant

Spindle

Additional Axis

Probe System

Options

Transformer

Control Options

Accessories

Tooling

Warranty

 

Haas Build-A- Quote is for example only. Your Haas Factory Outlet can provide a formal price quotation. Prices, specifications,availability and specific configurations may change without notice. Despite our best efforts, a small number of items may contain pricing, typography, or photography errors. This quote is only valid for customers in the US and Canada.
VMC, Extra Small
Machine Category Model Serial # Options Built Location Retail Price Discount Sale Price Buy Now
VMC DM-1 1135747 This DM-1 includes Chip Auger, High-Speed Machining, Programmable Coolant Nozzle, Wireless Intuitive Probing System (Renishaw), and CT Taper. Jan 2017 Long Beach, CA $74,675.00 15% $63,474.00 Contact Us
VMC SMINIMILL2 1121908 This SMINIMILL2 includes Programmable Coolant Nozzle, Chip Auger, Wireless Intuitive Probing System (Renishaw), CT Taper, Through-Spindle Coolant (300 psi), and High-Flow Coolant Pump Kit, 3/4 hp. NOTE: This machine has 10-Pocket Tool Changer Mar 2015 Oxnard, CA $63,570.00 24% $48,313.00 Contact Us
VMC UMC-750P 1133857 This UMC-750P includes a 12,000-rpm Spindle, 64 GB Expanded Memory, Belt-Type Chip Conveyor, CT Taper, Programmable Coolant Nozzle, Through-Tool Air Blast, Through-Spindle Coolant (300 psi), and WiFi Connection for the Haas Control. Nov 2016 Rootstown, OH $214,660.00 15% $182,461.00 Contact Us
VMC VF-5/40 1127529 Chip Auger, CT OPTION, Programmable Coolant Nozzle, 24+1 Side-Mount Tool Changer, 4th-Axis Drive and Wiring 2015 Portugal $81,375.00 20% $65,100.00 Contact Us
VMC VF-5/40XT 1126529 This VF-5/40XT includes 4th-Axis Drive, Second Home Position, High-Speed Machining, Wireless Intuitive Probing System (Renishaw), CT Taper, Remote Jog Handle, Through-Spindle Coolant (300 psi), Multi-Auger Chip Conveyor System, 40+1 Side-Mount Tool Changer, High-Intensity Lighting, Ethernet Interface, 750 MB Expanded Memory, Auxiliary Coolant Filter, Programmable Coolant Nozzle, 10,000-rpm Geared Spindle, and High-Volt Transformer Oct 2015 Oxnard, CA $151,620.00 15% $128,877.00 Contact Us
VMC VM-2 1106783 This VM-2 includes 4th- and 5th-Axis Drives, Wireless Intuitive Probing System (Renishaw), CT Taper, Auto Door, Through-Spindle Coolant (300 psi), Robot Ready Interface, and 24 pull studs. Sep 2013 Worcester, MA $110,955.00 30% $77,669.00 Contact Us
PRODUCT RESOURCES
TECHNICAL SPECIFICATIONS
Travels S.A.E. Metric
X Axis 16 " 406 mm
Y Axis 12 " 305 mm
Z Axis 10 " 254 mm
Spindle Nose to Table (~ max) 14 " 356 mm
Spindle Nose to Table (~ min) 4 " 102 mm
Table S.A.E. Metric
Length 36 " 914 mm
Length (Work Area) 28.75 " 730 mm
Width 12 " 305 mm
T-Slot Width 5/8 " 16 mm
T-Slot Center Distance 4.33 " 110.0 mm
Number of Std T-Slots 3 3
Max Weight on Table (evenly distributed) 500 lb 227 kg
Spindle S.A.E. Metric
Max Rating 15 hp 11.2 kW
Max Speed 10,000 rpm 10 000 rpm
Max Torque 17 ft-lb @ 4600 rpm 23 Nm @ 4600 rpm
Drive System Direct Speed Belt Drive Direct Speed Belt Drive
Taper CT or BT 40 CT or BT 40
Bearing Lubrication Air/Oil Injection Air/Oil Injection
Cooling Air Cooled Air Cooled
Spindle (opt) S.A.E. Metric
Max Rating 15 hp 11.2 kW
Max Speed 15,000 rpm 15,000 rpm
Max Torque 24 ft-lb @ 3000 rpm 32.5 Nm @ 3000 rpm
Drive System Direct Speed, Belt Drive Direct Speed, Belt Drive
Taper CT or BT 40 CT or BT 40
Feedrates S.A.E. Metric
Rapids on X 1200 in/min 30.5 m/min
Rapids on Y 1200 in/min 30.5 m/min
Rapids on Z 1200 in/min 30.5 m/min
Max Cutting 833 in/min 21.2 m/min
Axis Motors S.A.E. Metric
Max Thrust X 2000 lb 8896 N
Max Thrust Y 2000 lb 8896 N
Max Thrust Z 2000 lb 8896 N
Tool Changer S.A.E. Metric
Type Carousel Carousel
Capacity 10 10
Max Tool Diameter (full) 3.5 " 89 mm
Max Tool Weight 12 lb 5.4 kg
General S.A.E. Metric
Air Required 4 scfm, 100 psi 113 L/min, 6.9 bar
Coolant Capacity 40 gal 151 L
Questions regarding your build? We can help.
Contact Information
Company Information
How Can We Help?