MINIMILL-EDU

Starting at $18,995.00

Vertical Machining Center for Education; 16" x 12" x 10" (406 x 305 x 254 mm), 40 taper, 7.5 hp (5.6 kW) vector drive, 4000 rpm, 300 ipm rapids, power-failure detection module, 1 GB program memory, memory lock keyswitch, 15" color LCD monitor, and USB port. Does not include a tool changer or coolant pump.

$1,298 / mo.
Total Price:

Standard Features

Spindle Upgrade >
  • 4000-rpm Spindle, 40 taper, belt drive, 7.5 hp (5.6 kW) vector drive
Options Upgrade >
  • Lifting Provision; built-in attachment points for lifting the machine
  • Work Light
Control Options Upgrade >
  • Standard Program Memory, 1 GB
  • Ethernet Interface
  • HaasConnect: Remote monitoring of your Haas machine. Requires the machine to be connected to the Internet.
  • Media Display M-Code; M-130 is used within an NC program to call up media files (images, videos, PDF files) from memory and display them on the control screen as the program runs. NextGen Control only.
Warranty Upgrade >
  • 6-Month Standard Warranty

Spindle

Tool Changer

Additional Axis

Probe System

Options

Transformer

Control Options

Accessories

Warranty

Machine Category Model Serial # Options Built Location Retail Price Discount Sale Price Buy Now
PRODUCT RESOURCES
TECHNICAL SPECIFICATIONS
Travels S.A.E. Metric
X Axis 16 " 406 mm
Y Axis 12 " 305 mm
Z Axis 10 " 254 mm
Spindle Nose to Table (~ max) 14.0 " 356 mm
Spindle Nose to Table (~ min) 4.0 " 102 mm
Table S.A.E. Metric
Length 36 " 914 mm
Length (Work Area) 28.75 " 730 mm
Width 12 " 305 mm
T-Slot Width 5/8 " 16 mm
T-Slot Center Distance 4.33 " 110.0 mm
T-Slot Quantity 3 3
Max Weight on Table (evenly distributed) 500 lb 227 kg
Spindle S.A.E. Metric
Max Rating 7.5 hp 5.6 kW
Max Speed 4000 rpm 4000 rpm
Max Torque 33 ft-lb @ 1200 rpm 45 Nm @ 1200 rpm
Drive System Belt-Drive Belt-Drive
Taper CT or BT 40 CT or BT 40
Feedrates S.A.E. Metric
Rapids 300 in/min 7.6 m/min
Max Cutting 300 in/min 7.6 m/min
Axis Motors S.A.E. Metric
Max Thrust X 2000 lb 8896 N
Max Thrust Y 2000 lb 8896 N
Max Thrust Z 2000 lb 8896 N
Tool Changer (opt) S.A.E. Metric
Capacity 10 tools 10 tools
Max Tool Diameter 3.5 " 89 mm
Max Tool Weight 12 lb 5.4 kg
Tool-to-Tool (avg) 4.2 sec 4.2 sec
Chip-to-Chip (avg) 5.0 sec 5.0 sec
General S.A.E. Metric
Air Required 4 scfm, 100 psi 113 L/min, 6.9 bar
Questions regarding your build? We can help.
Contact Information
Company Information
How Can We Help?