MINIMILL

Starting at $32,995.00

Vertical Machining Center; 16" x 12" x 10" (406 x 305 x 254 mm), 40 taper, 7.5 hp (5.6 kW) vector drive, 6000 rpm, 10-station automatic tool changer, coolant pump, power-failure detection module, 1 GB program memory, memory lock keyswitch, 15" color LCD monitor and USB port.

$1,298 / mo.
Total Price:

Standard Features

Spindle
  • 6000-rpm Spindle, 40 taper, belt drive, 7.5 hp (5.6 kW) vector drive
Tool Changer
  • 10-Station Automatic Tool Changer
Options Upgrade >
  • Coolant Pump Kit, 1/4 hp (186 W), 40-gallon (151 liter) tank; includes coolant level sensor.
  • Lifting Provision; built-in attachment points for lifting the machine
  • Work Light
Control Options Upgrade >
  • Standard Program Memory, 1 GB
  • Ethernet Interface
  • HaasConnect: Remote monitoring of your Haas machine. Requires the machine to be connected to the Internet.
  • Media Display M-Code; M-130 is used within an NC program to call up media files (images, videos, PDF files) from memory and display them on the control screen as the program runs. NextGen Control only.
Warranty Upgrade >
  • 1-Year Standard Warranty

Through-Spindle Coolant

Additional Axis

Probe System

Options

Transformer

Control Options

Accessories

Tooling

Warranty

VMC, Extra Small
Machine Category Model Serial # Options Built Location Retail Price Discount Sale Price Buy Now
VMC DM-1 1132842 This DM-1 includes Automatic Air Gun, Chip Auger, High-Speed Machining, Programmable Coolant Nozzle, Wireless Intuitive Probing System (Renishaw), CT Taper, Minimum Quantity Lubrication System, and WiFi Connection for the Haas Control. Sept 2016 Long Beach, CA $78,360.00 0% $70,524.00 Contact Us
VMC DM-1 1128771 Chip Auger, Programmable Coolant Nozzle, Lifting Kit, CT OPTION. 2016 Antwerp $63,885.00 0% $60,690.75 Contact Us
VMC DM-1 1128886 4th-Axis Drive, Auxiliary Coolant Filter, Programmable Coolant Nozzle, Intuitive Probing, Renishaw, Through-Spindle Coolant, 300 psi, 5TH-AXIS DRIVE, CT OPTION, REAR CHIP LIFT AUGER, THROUGH-TOOL AIR BLAST. 2016 Antwerp $85,160.00 0% $80,902.00 Contact Us
VMC DM-1 1135747 This DM-1 includes Chip Auger, High-Speed Machining, Programmable Coolant Nozzle, Wireless Intuitive Probing System (Renishaw), and CT Taper. Jan 2017 Long Beach, CA $74,675.00 0% $67,208.00 Contact Us
VMC DM-2 1131766 This DM-2 includes CT Taper, 4th-Axis Drive, Programmable Coolant Nozzle, Rear Chip Lift Auger, Through-Spindle Coolant (300 psi), Wireless Intuitive Probing System (Renishaw), and WiFi Connection for the Haas Control. Aug 2016 Rootstown, OH $86,865.00 0% $78,179.00 Contact Us
VMC DT-1 1122872 This DT-1 includes Chip Augers, BT Taper, Programmable Coolant Nozzle, and a 20,000-rpm Spindle. May 2015 Oxnard, CA $69,180.00 0% $51,885.00 Contact Us
VMC DT-1 1122912 This DT-1 includes Chip Augers, BT Taper, Programmable Coolant Nozzle, and a 20,000-rpm Spindle. May 2015 Oxnard, CA $69,180.00 0% $51,885.00 Contact Us
VMC DT-1 1122951 This DT-1 includes Chip Augers, BT Taper, Programmable Coolant Nozzle, and a 20,000-rpm Spindle. May 2015 Oxnard, CA $69,180.00 0% $51,885.00 Contact Us
VMC DT-1 1123022 This DT-1 includes Chip Augers, BT Taper, Programmable Coolant Nozzle, and a 20,000-rpm Spindle. May 2015 Oxnard, CA $69,180.00 0% $51,885.00 Contact Us
VMC DT-1 1122873 This DT-1 includes Chip Augers, BT Taper, Programmable Coolant Nozzle, and a 20,000-rpm Spindle. May 2015 Oxnard, CA $69,180.00 0% $54,652.00 Contact Us
VMC DT-1 1127331 This DT-1 includes 4th- and 5th-Axis Drives, Chip Augers, BT Taper, High-Speed Machining, and a High-Volt Transformer. Nov 2015 Oxnard, CA $71,970.00 0% $59,735.00 Contact Us
VMC DT-1 1131767 This DT-1 includes BT Taper, 4th- and 5th-Axis Drives, High-Speed Machining, Programmable Coolant Nozzle, Rear Chip Lift Auger, 20,000-rpm Spindle, Dynamic Work Offsets and Tool Center Point Control, WiFi Connection for the Haas Control, and Wireless Intuitive Probing System (Renishaw) Aug 2016 Rootstown, OH $92,650.00 0% $83,385.00 Contact Us
VMC UMC-750P 1133857 This UMC-750P includes a 12,000-rpm Spindle, 64 GB Expanded Memory, Belt-Type Chip Conveyor, CT Taper, Programmable Coolant Nozzle, Through-Tool Air Blast, Through-Spindle Coolant (300 psi), and WiFi Connection for the Haas Control. Nov 2016 Rootstown, OH $214,660.00 0% $193,194.00 Contact Us
VMC UMC-750SS 1132645 This UMC-750SS includes CT Taper, Belt-Type Chip Conveyor, Programmable Coolant Nozzle, Through-Spindle Coolant (300 psi), Through-Tool Air Blast, and WiFi Connection for the Haas Control. Oct 2016 Long Beach, CA $204,570.00 0% $184,113.00 Contact Us
VMC UMC-750SS 1130662 CT OPTION, Belt-Type Chip Conveyor, Programmable Coolant Nozzle, Through-Spindle Coolant, 300 psi, THROUGH-TOOL AIR BLAST, WIFI CONNECTION FOR HAAS CONTROL 2016 Zaventem $175,870.00 0% $175,870.00 Contact Us
VMC VF-11/50 1127725 This VF-11/50 includes 4th- and 5th-Axis Drives, 8 Spare M Functions, High-Speed Machining, Linear Scales, MFIN Cable, Wireless Intuitive Probing System (Renishaw), 10,000-rpm Spindle, Through-Spindle Coolant (300 psi), High-Intensity Lighting, Auxiliary Coolant Filter, High-Volt Transformer, Coolant Refill System, Minimum Quantity Lubrication System, and Enclosure Exhaust. Apr 2016 Oxnard, CA $317,115.00 0% $269,547.75 Contact Us
VMC VF-2 1123847 This VF-2 includes a Chip Auger, Wireless Intuitive Probing System (Renishaw), CT Taper, Through-Spindle Coolant (300 psi), Programmable Coolant Nozzle, and 8100-rpm Spindle with 2-Speed Gearbox. Apr 2016 Oxnard, CA $75,670.00 0% $68,103.00 Contact Us
VMC VF-2 1130181 This VF-2 includes a Chip Auger, High-Speed Machining, CT Taper, and Programmable Coolant Nozzle May 2016 Rootstown, OH $59,780.00 0% $53,802.00 Contact Us
VMC VF-2 1131755 This VF-2 includes CT Taper, 4th- and 5th-Axis Drives, Chip Auger, Wireless Intuitive Probing System (Renishaw), High-Intensity Lighting, 24+1 Side-Mount Tool Changer, and Programmable Coolant Nozzle. Jul 2016 Rootstown, OH $79,660.00 0% $71,694.00 Contact Us
VMC VF-2SS 1122698 This VF-2SS includes a Chip Auger, Wireless Intuitive Probing System (Renishaw), CT Taper, Through-Spindle Coolant (300 psi), Programmable Coolant Nozzle, 15,000-rpm Spindle, and Through-Tool Air Blast. May 2015 Oxnard, CA $87,665.00 0% $70,132.00 Contact Us
VMC VF-2SS 1123848 This VF-2SS includes a Chip Auger, Wireless Intuitive Probing System (Renishaw), CT Taper, Through-Spindle Coolant (300 psi), Programmable Coolant Nozzle, and 15,000-rpm Spindle. Mar 2016 Oxnard, CA $86,670.00 0% $78,003.00 Contact Us
VMC VF-2SS 1134270 This VF-2SS includes a CT Taper, Chip Auger, High-Speed Machining, Wireless Intuitive Probing System (Renishaw), Through-Spindle Coolant (300 psi), and Programmable Coolant Nozzle Nov 2016 Rootstown, OH $83,270.00 0% $74,943.00 Contact Us
VMC VF-3SS 1073647 This VF-3SS includes a Chip Auger, Programmable Coolant Nozzle, High-Pressure Through-Spindle Coolant, and CT Taper. $88,980.00 10678% $80,082.00 Contact Us
VMC VF-3SS 1131762 This VF-3SS includes CT Taper, Automatic Air Gun, Chip Auger, High-Speed Machining, Wireless Intuitive Probing System (Renishaw), Through-Spindle Coolant (1000 psi), Programmable Coolant Nozzle, 15,000-rpm Spindle, Minimum Quantity Lubrication System, and Through-Tool Air Blast. Jul 2016 Rootstown, OH $108,350.00 0% $97,515.00 Contact Us
VMC VF-3SSYT 1091341 This VF-3SSYT includes High-Speed Machining, 750 MB Expanded Memory, Wireless Intuitive Programming System, 4th- and 5th-Axis Drives, and an HA5C Indexer. Dec 2011 Torrance, CA $0.00 0% $73,427.25 Contact Us
VMC VF-3YT/50 1131748 This VF-3YT/50 includes CT Taper, Wireless Intuitive Probing System (Renishaw), Multi-Auger Chip Conveyor, 95-Gallon (360 liter) Coolant Tank, Through-Spindle Coolant (1000 psi), High-Intensity Lighting, and Auxiliary Coolant Filter. Jul 2016 Rootstown, OH $126,865.00 0% $111,641.20 Contact Us
VMC VF-4 1126434 This VF-4 includes High-Speed Machining, BT taper, High-Volt Transformer, and Expanded Program Memory Oct 2015 Los Angeles, CA $74,085.00 0% $60,750.00 Contact Us
VMC VF-4SS 1131763 This VF-4SS includes CT Taper, Automatic Air Gun, Chip Auger, High-Speed Machining, Wireless Intuitive Probing System (Renishaw), Through-Spindle Coolant (300 psi), High-Intensity Lighting, Programmable Coolant Nozzle, 40+1 Side-Mount Tool Changer, WiFi Connection for the Haas Control, Through-Tool Air Blast, Oil Skimmer, Enclosure Exhaust, Minimum Quantity Lubrication System, and 15,000-rpm Spindle Aug 2016 Rootstown, OH $123,625.00 0% $111,263.00 Contact Us
VMC VF-6/40 1127496 This VF-6/40 includes 4th- and 5th-Axis Drives, 8 Spare M Functions, Automatic Air Gun, High-Speed Machining, Linear Scales, MFIN Cable, Wireless Intuitive Programming (Renishaw), CT Taper, Multi-Auger Chip Conveyor, 40+1 Side-Mount Tool Changer, High-Intensity Lighting, Auxiliary Coolant Filter, CNC Cabinet Cooler, 15,000-rpm Spindle, Oil Skimmer, Coolant Refill System, Minimum Quantity Lubrication System, Enclosure Exhaust, Through-Spindle Coolant (1000 psi), and Through-Tool Air Blast. Apr 2016 Oxnard, CA $201,395.00 0% $181,256.00 Contact Us
VMC VF-6/50 1120366 This VF-6/50 includes CT Taper, Automatic Air Gun, Wireless Intuitive Probing System (Renishaw), Through-Spindle Coolant (300 psi), High-Speed Machining, 10,000-rpm Spindle, and Auxiliary Coolant Filter. Feb - 2015 OXNARD $0.00 0% $151,105.00 Contact Us
VMC VF-8/50 1110386 This VF-8/50 includes Linear Scales, Wireless Intuitive Probing System (Renishaw), CT Taper, and Through-Spindle Coolant (300 psi). May 2014 Oxnard, CA $199,380.00 0% $144,550.50 Contact Us
VMC VF-8/50 1112385 This VF-8/50 includes CT Taper, and a Wireless Intuitive Probing System (Renishaw). Sept 2014 Oxnard, CA $177,490.00 0% $132,230.05 Contact Us
VMC VM-2 1106783 This VM-2 includes 4th- and 5th-Axis Drives, Wireless Intuitive Probing System (Renishaw), CT Taper, Auto Door, Through-Spindle Coolant (300 psi), Robot Ready Interface, and 24 pull studs. Sep 2013 Worcester, MA $110,955.00 0% $83,216.00 Contact Us
VMC VM-3 1120555 This VM-3 includes a 4th-Axis Drive, Wireless Intuitive Probing System (Renishaw), CT Taper, Through-Spindle Coolant, and High-Intensity Lighting. Feb 2015 Anaheim, CA $110,475.00 0% $93,904.00 Contact Us
VMC VM-3 1122715 This VM-3 includes 4th- and 5th-Axis Drives, Wireless Intuitive Probing System (Renishaw), CT Taper, Through-Spindle Coolant (300 psi), Oil Skimmer, Through-Tool Air Blast, and a 15,000-rpm Spindle. Nov 2015 Oxnard, CA $124,560.00 0% $103,385.00 Contact Us
PRODUCT RESOURCES
TECHNICAL SPECIFICATIONS
Travels S.A.E. Metric
X Axis 16 " 406 mm
Y Axis 12 " 305 mm
Z Axis 10 " 254 mm
Spindle Nose to Table (~ max) 14.0 " 356 mm
Spindle Nose to Table (~ min) 4.0 " 102 mm
Table S.A.E. Metric
Length 36 " 914 mm
Length (Work Area) 28.75 " 730 mm
Width 12 " 305 mm
T-Slot Width 5/8 " 16 mm
T-Slot Center Distance 4.33 " 110.0 mm
Number of Std T-Slots 3 3
Max Weight on Table (evenly distributed) 500 lb 227 kg
Spindle S.A.E. Metric
Max Rating 7.5 hp 5.6 kW
Max Speed 6000 rpm 6000 rpm
Max Torque 33 ft-lb @ 1200 rpm 45 Nm @ 1200 rpm
Drive System Direct Speed Belt Drive Direct Speed Belt Drive
Taper CT or BT 40 CT or BT 40
Bearing Lubrication Grease Packed Grease Packed
Cooling Air Cooled Air Cooled
Feedrates S.A.E. Metric
Rapids on X 600 in/min 15.2 m/min
Rapids on Y 600 in/min 15.2 m/min
Rapids on Z 600 in/min 15.2 m/min
Max Cutting 500 in/min 12.7 m/min
Axis Motors S.A.E. Metric
Max Thrust X 2000 lb 8896 N
Max Thrust Y 2000 lb 8896 N
Max Thrust Z 2000 lb 8896 N
Tool Changer S.A.E. Metric
Type Carousel Carousel
Capacity 10 10
Max Tool Diameter (full) 3.5 " 89 mm
Max Tool Weight 12 lb 5.4 kg
Tool-to-Tool (avg) 4.2 sec 4.2 sec
Chip-to-Chip (avg) 5.0 sec 5.0 sec
General S.A.E. Metric
Air Required 4 scfm, 100 psi 113 L/min, 6.9 bar
Coolant Capacity 40 gal 151 L
Questions regarding your build? We can help.
Contact Information
Company Information
How Can We Help?