TR200Y

Starting at $33,995.00

200 mm (7.9") Compact Tilting 2-Axis Trunnion Rotary Table, with scale feedback on the A (tilting) axis. Mounts along Y axis of VF- 3 and larger machines. Requires Haas mill with 4th- and 5th-axis drives for true 4th- and 5th-axis operation. Scale feedback functional only on Haas mills with software version 18.xx or later. Scale feedback does not function with rotary control box.

$1,298 / mo.
Total Price:

Standard Features

Servo Control Upgrade >
  • This rotary unit is configured to connect directly to a Haas mill equipped with optional axis drives. It does not include a Haas rotary control unit. A separate Haas rotary control unit is available at additional cost.

Drive Motor

Options

Cables

Interfaces

Servo Control

Machine Category Model Serial # Options Built Location Retail Price Discount Sale Price Buy Now
Rotary 5Axis TR200Y 907448 SIGMA5 servomotor Aug 2016 Oxnard, CA $33,995.00 11% $30,596.00 Contact Us
PRODUCT RESOURCES
TECHNICAL SPECIFICATIONS
Platter S.A.E. Metric
Platter Diameter 7.87 " 200 mm
Max Weight on Platter 80 lb 36.3 kg
Part Swing Max 8.1 " 205 mm
Number of Std T-Slots 6@ 60° 6@ 60°
Spindle – A (tilt) S.A.E. Metric
Max Tilt ± 120 ° 120 °
Max Speed 0.001 to 100 °/sec 0.001 to 100 °/sec
Max Torque 150 ft-lb 203 Nm
Backlash 30 arc-sec 30 arc-sec
Gear Ratio 63:1 63:1
Timing 2:1 2:1
Brake Torque @ 100 psi/6.9 bar 300 ft-lb 407 Nm
Spindle – B (rotary) S.A.E. Metric
Rotation 360 ° 360 °
Max Speed 0.001 to 130 °/sec 0.001 to 130 °/sec
Max Torque 150 ft-lb 203 Nm
Runout Max 0.0005 " 0.013 mm
Backlash 30 arc-sec 30 arc-sec
Pilot Bore Dia. (through) 1.5000 (+0.0005, -0) " 38.100 (+0.013, -0) mm
Gear Ratio 63:1 63:1
Timing 2:1 2:1
Brake Torque @ 100 psi/6.9 bar 100 ft-lb 136 Nm
Indexing – A (tilt) S.A.E. Metric
Max Rotation/Step 120 ° 120 °
Resolution 0.001 ° 0.001 °
Accuracy (±) 15 arc-sec 15 arc-sec
Repeatability 10 arc-sec 10 arc-sec
Indexing – B (rotary) S.A.E. Metric
Max Rotation/Step 999.999 ° 999.999 °
Resolution 0.001 ° 0.001 °
Accuracy (±) 15 arc-sec 15 arc-sec
Repeatability 10 arc-sec 10 arc-sec
General S.A.E. Metric
Air Pressure Max 150 psi 10.3 bar
Operating Temp (max ambient) 100 °F 38 °C
Duty Cycle full/low speed 50/100 % 50/100 %
Weight S.A.E. Metric
Table 350 lb 159 kg
Questions regarding your build? We can help.
Contact Information
Company Information
How Can We Help?