T5C

Starting at $21,995.00

5C Collet Tilting 2-Axis Rotary. Requires Haas mill with 4th-and 5th-axis drives for true 4th- and 5th-axis operation. This unit has no collet closing capability as standard. Requires a Haas mill with software version 18.00 or later.

$1,298 / mo.
Total Price:

Standard Features

Servo Control Upgrade >
  • This rotary unit is configured to connect directly to a Haas mill equipped with optional axis drives. It does not include a Haas rotary control unit. A separate Haas rotary control unit is available at additional cost.

Drive Motor

Options

Collet Closers

Chucks

Cables

Interfaces

Servo Control

T5C
Machine Category Model Serial # Options Built Location Retail Price Discount Sale Price Buy Now
Rotary 5Axis TR200Y 907448 SIGMA5 servomotor Aug 2016 Oxnard, CA $33,995.00 11% $30,596.00 Contact Us
PRODUCT RESOURCES
TECHNICAL SPECIFICATIONS
Spindle – A (tilt) S.A.E. Metric
Max Speed 0.001 to 60 °/sec 0.001 to 60 °/sec
Max Torque 210 ft-lb 285 Nm
Runout Max 0.0005 " 0.013 mm
Backlash 30 arc-sec 30 arc-sec
Center Height 6.000 ±0.001 " 152.40 ±0.03 mm
Gear Ratio 90:1 90:1
Timing 2:1 2:1
Brake Torque @ 100 psi/6.9 bar 200 ft-lb 271 Nm
Spindle – B (rotary) S.A.E. Metric
Max Speed 0.001 to 410 °/sec 0.001 to 410 °/sec
Max Torque 60 ft-lb 81 Nm
Nose Thread 2 3/16" - 10
Runout Max 0.0004 " 0.010 mm
Backlash 40 arc-sec 40 arc-sec
Center Height 6.000 ± 0.001 " 152.40 ± 0.03 mm
Gear Ratio 60:1 60:1
Collet size std 5C (1/64 - 1 1/16) " std 5C 0.4 - 27 mm
Indexing – A (tilt) S.A.E. Metric
Max Rotation/Step ±120 ° ±120 °
Resolution 0.001 ° 0.001 °
Accuracy (±) 15 arc-sec 15 arc-sec
Repeatability 10 arc-sec 10 arc-sec
Worm Gear Dia 6.3 " 160 mm
Indexing – B (rotary) S.A.E. Metric
Max Rotation/Step 999.999 ° 999.999 °
Resolution 0.001 ° 0.001 °
Accuracy (±) 30 arc-sec 30 arc-sec
Repeatability 10 arc-sec 10 arc-sec
Worm Gear Dia 2.8 " 71 mm
General – A (tilt) S.A.E. Metric
Air Pressure Max 150 psi 10.3 bar
Operating Temp (max ambient) 100 °F 38 °C
Duty Cycle full/low speed 50/100 % 50/100 %
Power Required – 1-Axis Control 115 VAC ± 10% @ 15 A 115 VAC ± 10% @ 15 A
General – B (rotary) S.A.E. Metric
Air Pressure Max 150 psi 10.3 bar
Operating Temp (max ambient) 100 °F 38 °C
Duty Cycle full/low speed 75% @ full speed 75% @ full speed
Power Required – 1-Axis Control 115 VAC ± 10% @ 15 A 115 VAC ± 10% @ 15 A
Weight S.A.E. Metric
Table 255 lb 116 kg
Brushless Control – 1-Axis 14.2 lb 6.4 kg
Questions regarding your build? We can help.
Contact Information
Company Information
How Can We Help?