HRTA6

Starting at $11,995.00

Rotary Table with A1-6 Spindle Nose (draw tube not included). Requires Haas mill with 4th-axis drive for full 4th-axis operation, or a rotary control box for stand-alone operation. Requires a Haas mill with software version 18.00 or later.

$1,298 / mo.
Total Price:

Standard Features

Servo Control Upgrade >
  • This rotary unit is configured to connect directly to a Haas mill equipped with optional axis drives. It does not include a Haas rotary control unit. A separate Haas rotary control unit is available at additional cost.

Drive Motor

Options

A6 Accessories

Collet Closers

Chucks

Tailstock

Fixturing

Cables

Interfaces

Servo Control

HRTA6
Machine Category Model Serial # Options Built Location Retail Price Discount Sale Price Buy Now
Rotary 5Axis TR200Y 907448 SIGMA5 servomotor Aug 2016 Oxnard, CA $33,995.00 11% $30,596.00 Contact Us
PRODUCT RESOURCES
TECHNICAL SPECIFICATIONS
Spindle S.A.E. Metric
Max Speed 0.001 to 100 °/sec 0.001 to 100 °/sec
Max Torque 210 ft-lb 285 Nm
Runout Max 0.0005 " 0.013 mm
Backlash 30 arc-sec 30 arc-sec
Through Bore 2.03 " 51.6 mm
Center Height 6.000 ± 0.001 " 152.40 ± 0.03 mm
Gear Ratio 90:1 90:1
Timing 2:1 2:1
Tooling A1-6 Spindle A1-6 Spindle
Brake Torque @ 100 psi/6.9 bar 200 ft-lb 271 Nm
Indexing S.A.E. Metric
Max Rotation/Step 999.999 ° 999.999 °
Resolution 0.001 ° 0.001 °
Accuracy (±) 15 arc-sec 15 arc-sec
Repeatability 10 arc-sec 10 arc-sec
Worm Gear Dia 6.30 " 160.0 mm
General S.A.E. Metric
Power Requirement 115 ± 10% VAC @ 15 A 115 ± 10% VAC @ 15 A
Air Pressure Max 150 psi 10.3 bar
Operating Temp (max ambient) 100 °F 38 °C
Duty Cycle full/low speed 50/100 % 50/100 %
Weight S.A.E. Metric
Brushless Control 14.2 lb 6.4 kg
Table 165 lb 74.8 kg
Questions regarding your build? We can help.
Contact Information
Company Information
How Can We Help?