TL-3B

Starting at $92,995.00

CNC/Manual Toolroom Lathe; 30" x 60" (762 x 1524 mm) max capacity, 30" (762 mm) swing, 30 hp (22.4 kW), 650 rpm, front and rear A2-15 spindle noses, 8.5" (216 mm) spindle bore, up to 25" (635 mm) dual chuck capability, 2-speed gearbox, Intuitive Programming System, coolant pump, 1 MB program memory, memory lock keyswitch, 15" color LCD monitor and USB port. No workholding, toolpost or toolholders included. Operates on three-phase power only.

$1,298 / mo.
Total Price:

Standard Features

Spindle
  • 650-rpm Spindle, 30 hp (22.4 kW), A2-15 spindle nose, 8.5" (216 mm) spindle bore, 2-speed gearbox
Accessories
  • Work Light
Turret
  • Cross-Slide, Tooling Ready
Options Upgrade >
  • Coolant Pump Kit, 1/4 hp (186 W), 20-gallon (76 liter) tank
Control Options Upgrade >
  • Intuitive Programming System
Warranty Upgrade >
  • 1-Year Standard Warranty

Options

Transformer

Control Options

Workholding

Tooling

Warranty

HL, Tool Room Lathe 3
Machine Category Model Serial # Options Built Location Retail Price Discount Sale Price Buy Now
LATHE DS-30SS 3090386 This DS-30SS includes a Parts Catcher, Metric Turret, High-Pressure Coolant (300 psi), Chip Conveyor, High-Torque Live Tooling ,and a High-Volt Transformer (non USA). Nov 2011 Los Angeles, CA $142,770.00 0% $99,939.00 Contact Us
LATHE DS-30SSY 3100888 This DS-30SSY includes Inch Tooling, Automatic Tool Presetter, Automatic Jet Blast, High-Pressure Coolant (300 psi), and a Chip Conveyor. Dec 2014 Elgin, IL $154,775.00 0% $123,820.00 Contact Us
LATHE DS-30SSY 3096191 This DS-30SSY includes User-Definable Macros, Inch Tooling, Auto Jet Air Blast, Automatic Tool Presetter, Intuitive Programming System, High-Pressure Coolant (300 psi), Chip Conveyor, and High-Intensity Lighting. NOTE: This machine has 3000-rpm High-Torque Live Tooling with C Axis. Jun 2013 Los Angeles, CA $160,060.00 0% $112,042.00 Contact Us
LATHE DS-30SSY 3104197 This DS-30SSY includes Inch Tooling, Automatic Tool Presetter, Auto Jet Air Blast, High-Pressure Coolant (300 psi), Chip Conveyor, and High-Intensity Lighting. Nov-2015 Elgin, IL $0.00 0% $130,176.00 Contact Us
LATHE DS-30SSY 3101775 Work Gauging Probe, Parts Catcher System, Automatic Tool Presetter, METRIC, Auto Jet Air Blast, Belt-Type Chip Conveyor 2015 Antwerp $147,470.00 0% $140,096.50 Contact Us
LATHE DS-30Y 3086476 This DS-30Y includes an Automatic Tool Presetter, Inch Tooling, High-Pressure Coolant (300 psi), and a Chip Conveyor. Jul-10 Oxnard, Ca $0.00 0% $124,849.91 Contact Us
LATHE DS-30Y 3094261 This DS-30Y includes a Parts Catcher, Automatic Tool Presetter, Inch Tooling, Auto Jet Air Blast, User-Definable Macros, Intuitive Programming System, and High-Intensity Lighting. May 2013 Los Angeles, CA $147,565.00 0% $103,596.00 Contact Us
LATHE Bar HAAS BAR FEEDER 95214 HAAS BAR FEEDER 2016 Antwerp $13,990.00 0% $13,290.50 Contact Us
LATHE Bar HAAS BAR FEEDER 95292 HAAS BAR FEEDER 2016 Antwerp $13,990.00 0% $13,290.50 Contact Us
LATHE Bar HAAS BAR FEEDER 95277 HAAS BAR FEEDER 2016 Antwerp $12,995.00 0% $12,345.25 Contact Us
LATHE Bar HAAS BAR FEEDER 95208 HAAS BAR FEEDER 2016 Antwerp $12,995.00 0% $12,345.25 Contact Us
LATHE ST-10 3092366 This ST-10 includes an Internal High-Volt Transformer, Power-Failure Detection Module, Inch tooling, a VDI Turret, High-Pressure Coolant, Visual Quick Code, Intuitive Programming System, Automatic Tool Presetter, Live Tooling, and a Chip Conveyor. Jun 2012 Oxnard, CA $82,450.00 0% $61,838.00 Contact Us
LATHE ST-10 3097119 This ST-10 includes an Automatic Tool Presetter, Chip Conveyor, Tailstock with Hydraulic Quill, and Parts Catcher. Oct 2013 PENN STATE $0.00 0% $46,341.00 Contact Us
LATHE ST-10 3093221 This ST-10 includes a Metric BOT Turret, Tailstock with Hydraulic Quill, Chip Conveyor, and Automatic Tool Presetter. Aug 2012 Oxnard, CA $59,980.00 0% $41,986.00 Contact Us
LATHE ST-20 3094025 This ST-20 includes Inch Tooling, Auto Jet Air Blast, Automatic Tool Presetter, and a Parts Catcher. Mar-2013 Los Angeles, CA $0.00 0% $52,441.20 Contact Us
LATHE ST-20 3097047 This ST-20 includes Inch Tooling. Oct 2013 Oxnard, CA $59,995.00 0% $43,796.00 Contact Us
LATHE ST-20 3104229 This ST-20 includes Inch Tooling, Chip Conveyor, Automatic Tool Presetter, and a Programmable Tailstock. Nov 2015 Los Angeles, CA $73,980.00 0% $60,664.00 Contact Us
LATHE ST-20 3106603 This ST-20 includes a Chip Conveyor, Inch Tooling, Automatic Tool Presetter, and Programmable Tailstock Nov 2016 Rootstown, OH $73,980.00 0% $66,582.00 Contact Us
LATHE ST-20SSY 3105459 METRIC, Automatic Tool Presetter, Parts Catcher System, Programmable Tailstock, Belt-Type Chip Conveyor, User-Definable Macros 2016 Antwerp $103,570.00 0% $98,391.50 Contact Us
LATHE ST-20Y 3096950 This ST-20Y includes a Chip Conveyor, Inch Tooling, Automatic Tool Presetter, Programmable Tailstock, Intuitive Programming System, Ethernet Interface, Expanded Program Memory, and a High-Volt Transformer. Sept 2013 Grand Rapids, MI $110,760.00 0% $84,178.00 Contact Us
LATHE ST-20Y 3100379 This ST-20Y includes Inch Tooling, Chip Conveyor, Automatic Tool Presetter, and Programmable Tailstock. Oct 2014 Long Beach, CA $102,980.00 0% $77,235.00 Contact Us
LATHE ST-20Y 3095707 This ST-20Y includes a Work Gauging Probe, Chip Conveyor, Inch Tooling, Automatic Tool Presetter, High-Pressure Coolant (300 psi), Parts Catcher, Programmable Tailstock, Intuitive Programming System, and High-Intensity Lighting. Apr 2013 Oxnard, CA $124,055.00 0% $86,839.00 Contact Us
LATHE ST-20Y 3096925 This ST-20Y includes a Chip Conveyor, Inch Tooling, Automatic Tool Presetter, High-Pressure Coolant (300 psi), Parts Catcher, Programmable Tailstock, and High-Intensity Lighting. Oct 2013 Los Angeles, CA $112,165.00 0% $78,516.00 Contact Us
LATHE ST-20Y 3091588 This ST-20Y includes Inch Tooling, Auto Jet Air Blast, Automatic Tool Presetter, High-Pressure Coolant (300 psi), Parts Catcher, and a Programmable Tailstock. Apr 2012 Los Angeles, CA $108,270.00 0% $75,789.00 Contact Us
LATHE ST-20Y 3104847 Belt-Type Chip Conveyor, METRIC, Automatic Tool Presetter, High-Pressure Coolant 300 psi, Parts Catcher System, Programmable Tailstock, Auxiliary Coolant Filter 2016 Antwerp $103,565.00 0% $98,386.75 Contact Us
LATHE ST-25Y 3098412 This ST-25Y includes a Work Gauging Probe, Chip Conveyor, Inch Tooling, Automatic Tool Presetter, High-Pressure Coolant (300 psi), Programmable Tailstock, Intuitive Programming System, and High-Intensity Lighting. Mar-2014 Oxnard, Ca $0.00 0% $106,799.95 Contact Us
LATHE ST-30SSY 3093287 This ST-30SSY includes an External High-Volt Transformer, Automatic Tool Presetter, Inch Tooling, High-Pressure Coolant (1000 psi), Programmable Tailstock, Expanded Program Memory, Ethernet Interface, Chip Conveyor, and High-Intensity Lighting. Sep 2012 Troy, MI $133,655.00 0% $97,568.00 Contact Us
LATHE ST-30SSY 3090884 This ST-30SSY includes a Parts Catcher, Automatic Tool Presetter, Auto Door, Inch Tooling, Programmable Tailstock, Chip Conveyor, High-Intensity Lighting, and an Oil Skimmer. NOTE: This machine has 3000-rpm High-Torque Live Tooling with C Axis. Feb-2012 Los Angeles, CA $0.00 0% $98,932.00 Contact Us
LATHE ST-35 3105450 Automatic Tool Presetter, METRIC, Belt-Type Chip Conveyor, Programmable Tailstock, ENCLOSURE EXHAUST SYSTEM 2016 Antwerp $88,475.00 0% $84,051.25 Contact Us
LATHE ST-35Y 3103000 Automatic Tool Presetter, METRIC, Belt-Type Chip Conveyor, Programmable Tailstock, 2400-RPM 40 HP A2-8 GB 4" BAR, High-Pressure Coolant 300 psi 2015 Antwerp $135,870.00 0% $129,076.50 Contact Us
LATHE ST-50 3099715 This ST-50 includes High-Intensity Lighting, Inch Tooling, Steady Rest Provision, and a Chip Conveyor. Nov 2014 Oxnard, CA $258,280.00 0% $188,544.00 Contact Us
LATHE ST-55 3101514 This ST-55 includes High-Intensity Lighting, Spindle Orientation, Inch Tooling, Steady Rest Provision, High-Pressure Coolant (300 psi), Chip Conveyor, and an Air-Chuck Ready Provision. Dec 2014 Los Angeles, CA $292,465.00 0% $204,726.00 Contact Us
LATHE TL-1 3104233 This TL-1 includes Inch Tooling, Manual Tailstock, Rigid Tapping, Quick-Change Tool Post (0.75"), and an 8" Chuck. Nov-2015 Elgin, IL $0.00 0% $30,749.00 Contact Us
LATHE TL-1 3105808 This TL-1 includes a Manual Tailstock, 8" Chuck, and Inch 4-Station Automatic Tool Turret. Aug 2016 Rootstown, OH $38,780.00 0% $34,902.00 Contact Us
LATHE TL-1 3106591 This TL-1 includes a Manual Tailstock, Inch 4-Station Automatic Tool Turret, and 8" Chuck Nov 2016 Rootstown, OH $38,780.00 0% $36,841.00 Contact Us
LATHE TL-2 3104307 Manual Tailstock MT4, TOOL HOLDER, BORING BAR 25MM, 8" 3-Jaw Manual Chuck A1-6, 4-Station Tool Turret, METRIC 2015 Antwerp $39,475.00 0% $37,501.25 Contact Us
PRODUCT RESOURCES
TECHNICAL SPECIFICATIONS
Swing Diameter S.A.E. Metric
Over Front Apron 30.0 " 762 mm
Over Cross Slide 18.5 " 470 mm
Capacities S.A.E. Metric
Chuck (optional) 25 " 635 mm
Max Cutting Diameter (varies with turret) 30 " 762 mm
Max Cutting Length (without workholding) 60 " 1524 mm
Between Centers 60 " 1524 mm
Travels & Feedrates S.A.E. Metric
X Axis 16 " 406 mm
Z Axis 60 " 1524 mm
Rapids on X 75 in/min 1.9 m/min
Rapids on Z 150 in/min 3.8 m/min
Max Thrust X 3096 lb 13772 N
Max Thrust Z 3086 lb 13727 N
Spindle S.A.E. Metric
Max Rating 30 hp 22.4 kW
Max Speed 650 rpm 650 rpm
Spindle Nose A2-15 A2-15
Max Torque – Low Gear 1600 ft-lb @ 60 rpm 2169 Nm @ 60 rpm
Max Torque – High Gear 460 ft-lb @ 200 rpm 623 Nm @ 200 rpm
Spindle Bore ø 8.50 " 215.9 mm
Questions regarding your build? We can help.
Contact Information
Company Information
How Can We Help?