TL-3

Starting at $47,995.00

CNC/Manual Toolroom Lathe; 20" x 60" (508 x 1524 mm) max capacity, 20" (508 mm) swing, 18 hp (13.4 kW) vector drive, 1800 rpm, A2-6 spindle, Intuitive Programming System, coolant pump, 1 MB program memory, memory lock keyswitch, 15" color LCD monitor and USB port. No workholding, toolpost or toolholders included. Operates on three-phase power only. Enclosure required for CE compliance.

$1,298 / mo.
Total Price:

Standard Features

Accessories
  • Work Light
Spindle Upgrade >
  • 1800-rpm Spindle, 18 hp (13.4 kW), A2-6 spindle nose, 3.5" (89 mm) spindle bore, belt drive
Turret Upgrade >
  • Cross-Slide, Tooling Ready
Options Upgrade >
  • Coolant Pump Kit, 1/4 hp (186 W), 20-gallon (76 liter) tank
Control Options Upgrade >
  • Intuitive Programming System
Warranty Upgrade >
  • 1-Year Standard Warranty

Spindle

Turret

Options

Transformer

Control Options

Workholding

Tooling

Warranty

HL, Tool Room Lathe 3
Machine Category Model Serial # Options Built Location Retail Price Discount Sale Price Buy Now
LATHE ST-10 3092366 This ST-10 includes an Internal High-Volt Transformer, Power-Failure Detection Module, Inch tooling, a VDI Turret, High-Pressure Coolant, Visual Quick Code, Intuitive Programming System, Automatic Tool Presetter, Live Tooling, and a Chip Conveyor. Jun 2012 Oxnard, CA $82,450.00 29% $61,838.00 Contact Us
LATHE ST-50 3099715 This ST-50 includes High-Intensity Lighting, Inch Tooling, Steady Rest Provision, and a Chip Conveyor. Nov 2014 Oxnard, CA $258,280.00 31% $188,544.00 Contact Us
LATHE DS-30SS 3090386 This DS-30SS includes a Parts Catcher, Metric Turret, High-Pressure Coolant (300 psi), Chip Conveyor, High-Torque Live Tooling ,and a High-Volt Transformer (non USA). Nov 2011 Los Angeles, CA $142,770.00 35% $99,939.00 Contact Us
LATHE ST-55 3101514 This ST-55 includes High-Intensity Lighting, Spindle Orientation, Inch Tooling, Steady Rest Provision, High-Pressure Coolant (300 psi), Chip Conveyor, and an Air-Chuck Ready Provision. Dec 2014 Los Angeles, CA $292,465.00 35% $204,726.00 Contact Us
PRODUCT RESOURCES
TECHNICAL SPECIFICATIONS
Swing Diameter S.A.E. Metric
Over Front Apron 20.0 " 508 mm
Over Cross Slide 13.0 " 330 mm
Capacities S.A.E. Metric
Chuck (optional) 12 " 305 mm
Max Cutting Diameter (varies with turret) 20 " 508 mm
Max Cutting Length (without workholding) 60 " 1524 mm
Between Centers 60 " 1524 mm
Travels & Feedrates S.A.E. Metric
X Axis 12 " 305 mm
Z Axis 60 " 1524 mm
Rapids on X 75 in/min 1.9 m/min
Rapids on Z 150 in/min 3.8 m/min
Max Thrust X 3096 lb 13772 N
Max Thrust Z 3086 lb 13727 N
Spindle S.A.E. Metric
Max Rating 18 hp 13.4 kW
Max Speed 1800 rpm 1800 rpm
Max Torque 204 ft-lb @ 417 rpm 277 Nm @ 417 rpm
Spindle Nose A2-6 A2-6
Spindle Bore ø 3.50 " 88.9 mm
Questions regarding your build? We can help.
Contact Information
Company Information
How Can We Help?